Suggestions

Categories

Products

Content

Filter Ø58 L=180 M27x1.5 White - 1
Item number: 0248857
9 Variants

Filter Ø58 L=180 M27x1.5 White

Piab's pleated filters offer the largest filter area in their range, making them ideal for handling extremely fine powders. They are recommended for materials w...
Read more
Login or create account to access all our content and features!

Meet the strictest environmental and safety standards with PFAS-free powder conveying

 Piab pleated rod filters offer a safe and sustainable solution for handling fine powders, eliminating harmful substances while maintaining efficiency. Perfect for industries prioritizing safety and compliance, our PFAS-free filters support a cleaner, greener operation.

Variants

  • Filter Ø58 L=180 M27x1.5 White
    0248857
  • Pleated rod filter Ø125 L=145 cpl
    0248858
  • Pleated rod filter Ø125 L=220 cpl
    0248859
  • Pleated rod filter Ø125 L=360 cpl
    0248860
  • Pleated rod filter Ø125 L=610 cpl
    0248861
  • Pleated rod filter Ø125 L=145 cpl, ATEX
    0248862
  • Pleated rod filter Ø125 L=220 cpl, ATEX
    0248863
  • Pleated rod filter Ø125 L=360 cpl, ATEX
    0248864
  • Pleated rod filter Ø125 L=610 cpl, ATEX
    0248865

Features

  • Suitable for fine powders, for example, toner.
  • PFAS-free coating.
  • Fulfills the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.
  • The grey pleated rod filter is antistatic and in compliance with ATEX.