Pleated rod filter Ø125 L=220 cpl - 1
Item number: 0248859
9 Variants

Pleated rod filter Ø125 L=220 cpl

Piab's pleated rod filters are recommended for materials with small particle sizes. Their coating is PFAS-free, ensuring safety and compliance with environmental standards. Rigid, heavy-duty filters, which take care of the most challenging dust. Most sizes are available in dark grey, ATEX-compliant variants and white, non-ATEX-compliant variants.
Login or create account to access all our content and features!

Meet the strictest environmental and safety standards with PFAS-free powder conveying

 Piab pleated rod filters offer a safe and sustainable solution for handling fine powders, eliminating harmful substances while maintaining efficiency. Perfect for industries prioritizing safety and compliance, our PFAS-free filters support a cleaner, greener operation.

Variants

  • Filter Ø58 L=180 M27x1.5 White
    0248857
  • Pleated rod filter Ø125 L=145 cpl
    0248858
  • Pleated rod filter Ø125 L=220 cpl
    0248859
  • Pleated rod filter Ø125 L=360 cpl
    0248860
  • Pleated rod filter Ø125 L=610 cpl
    0248861
  • Pleated rod filter Ø125 L=145 cpl, ATEX
    0248862
  • Pleated rod filter Ø125 L=220 cpl, ATEX
    0248863
  • Pleated rod filter Ø125 L=360 cpl, ATEX
    0248864
  • Pleated rod filter Ø125 L=610 cpl, ATEX
    0248865

Features

  • Suitable for fine powders, for example, toner.
  • PFAS-free coating.
  • Fulfills the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011.