Item number: 0205584
4 Variants
Filter bag D=125 L=220 FCM
Antistatic textile filter to filter dust and other small particles from the vacuum flow. The most popular and cost effective filter in Piab's filter range. It can be used with hygroscopic and caking / bridging materials. It has a high level of permeability and welded seams to assure high quality. Textile filters are optimal when granules, tablets, powders, fine powders and bridging materials are conveyed. Textile filters can be used in all industries, but are especially popular in the food industry.
Login or create account to access all our content and features!
Variants
0205583
0205584
0205585
0205586
Features
- The textile filters are in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011
- The filter is antistatic and in compliance with ATEX.
- Has welded seams.