Item number: 0202675
10 Variants
Feed Nozzle Ø25 without handle
The feed nozzle is typically suitable for challenging materials like powders and granules that may not flow easily in food and pharmaceuticals manufacturing. Al...
Read more
Login or create account to access all our content and features!
Variants
- 0202675
- 0202612
- 0202617
- 0202633
- 0202636
- 0202674
- 0202606
- 0202596
- 0202570
- 0202619
Features
- Polished ≤ Ra 0.8.
- To pick up the product in a smooth manner.
- Adjustable air intake at two places. Available with TC connection.
Application Example: Use the feed nozzle in your production process
The feed nozzle provides an ergonomic working environment when used to feed a tablet press. The operator has a safe and easy stand compared to other solutions like manual feeding of the machine or feeding with other means like mechanical conveyors. Avoid strain on your operators and convey ingredients from a barrel or sack with ease.
Do you need help choosing the right product?
Get free advice from our engineers