piFLOW®f - 1
Item number: piFLOW®f_configuration

piFLOW®f

This conveyor is widely used in industries where food-grade quality and functionality are required. Typical applications include food-grade powder and granule transfer, feeding mills, sieves, mixers or blenders, gentle transfer of tablets and other fragile products, big bag loading and unloading, as well as installations operating in explosive atmospheres.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • An entry-level vacuum conveyor designed for industries where food grade quality, a dust free environment and easy maintenance are required.
  • Our COAX® Technology, the most energy efficient way to produce vacuum, is used in the pump.
  • Material in contact with the conveyed product is in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • ATEX Dust certified.
  • Steel quality ASTM 304 (stainless steel), pickled surface treatment.
  • Antistatic filter and seals.
  • Automatic filter cleaning.
  • Smooth installation and easy to use.
  • High throughput with a small footprint.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions