Air carrying unit TC 63 - 1
Item number: 0233083
5 Variants

Air carrying unit TC 63

The Air carrying unit (ACU) is used with piFLOW®p when the highest automation level, the Auto-tuning is implemented. The material comes into the Air carrying unit at the top of the funnel and moves forward in the pipe. The ACU features an air inlet that serves to let in the right amount of air to the conveying process. The air inlet works automatically and tunes itself by an engine and a butterfly valve which connect to the ECU 15 control unit. The engine opens the air inlet valve as much as to maximize the throughput of the conveyed material. This process is supported by a machine learning software and sophisticated algorithms.In order to avoid cross-contamination, an air inlet filter can be placed on the air inlet. It avoids material leakage from the inlet as well as prevents the conveyed material from getting in touch with any substances in the surrounding air.
Login or create account to access all our content and features!

Variants

  • Air carrying unit TC 32
    0233080
  • Air carrying unit TC 38
    0233081
  • Air carrying unit TC 51
    0233082
  • Air carrying unit TC 63
    0233083
  • Air carrying unit TC 76
    0233084

Features

  • Suitable for Piab feed station together with piFLOW®p SMART
  • Full autotuning functionality together with piFLOW®p SMART family
  • Air carrying valve - Electro/mechanical polished at product contact surface, Ra ≤ 0,8 µm
  • Feed adapter - Electro polished outside, pickled inside at product contact surface, Ra ≤ 0,8 µm
  • Clamp ring or U flange and sealing to be ordered separately from the accessory list
  • Fulfills the requirements of FDA and EC No. 1935/2004