Feed station 40 liters, Q - 1
Item number: 0117674
6 Variants

Feed station 40 liters, Q

The feed station is used to pick up materials from various sources. Can include fluidization for smoother challenging materials like bridging powders. High compatibility and hygienic design.
Login or create account to access all our content and features!

Variants

  • Feed station 40 liters, NBR
    0117673
  • Feed station 40 liters, Q
    0117674
  • Feed station 40 liters, fluidisation, NBR
    0117675
  • Feed station 40 liters, fluidisation, Q
    0117676
  • Feed station 40 liters, fluidisation, NBR, SS
    0232187
  • Feed station 40 liters, fluidisation, Q, SS
    0232188

Features

  • To store the product at the suction point.
  • Polished ≤ Ra 0.8.
  • Available with white or antistatic (black) fluidisation cone
  • The fluidisation regulator is included when the fluidisation option is selected.
  • Use together with feed adapter.