New

Item number: Vacuum sensor PS.VA (analog)
Vacuum sensor PS.VA (analog)
PS.VA is a compact electronic vacuum sensor with analog output, providing continuous -100 .. 0 kPa measurement. Available with multiple pneumatic connections and 3 m open-end cable, with housing made from robust bio-based plastics. It it easily integrated into EOATs and machines, or mounted on pneumatic components, giving reliable feedback to controllers and diagnostics systems.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Small and lightweight electronic vacuum sensor with 1-5 V or 4-20 mA analog output.
- Measuring range -100 .. 0 kPa.
- Available with angled pneumatic connection stem 6 mm, stem 1/4“, M5 swivel or G1/8” swivel to enable optimal mounting angle.
- 3 m open-end cable allows flexible routing.