Vacuum switch, electro-mechanical, adjustable with screw and knob - 1
Item number: 3116061
2 Variants

Vacuum switch, electro-mechanical, adjustable with screw and knob

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Login or create account to access all our content and features!

Variants

  • Vacuum switch, electro-mechanical, adjustable with screw and knob
    3116061
  • Vacuum switch, electro-mechanical, preset (Signal range 25 -kPa)
    3116095

Features

  • Converts a vacuum level to an electric signal, VAC or VDC.
  • Vacuum-actuated membrane linked to an electro-mechanical switch.
  • Integrated cable with open ends included.
  • Available preset or with adjustable vacuum level.