Suggestions

Categories

Products

Content

Vacuum Switch VS4128 15 -inHg, M12 PNP NO - 1
Item number: 01.10.631
9 Variants

Vacuum Switch VS4128 15 -inHg, M12 PNP NO

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Login or create account to access all our content and features!

Variants

  • Vacuum Switch VS4128 9 -inHg, M12 PNP NO
    01.10.630
  • Vacuum Switch VS4128 15 -inHg, M12 PNP NO
    01.10.631
  • Vacuum Switch VS4118 9 -inHg, M8 PNP/NPN NO/NC
    01.10.730
  • Vacuum Switch VS4118 15 -inHg, M8 PNP/NPN NO/NC
    01.10.731
  • Vacuum Switch VS4118 21 -inHg, M8 PNP/NPN NO/NC
    01.10.732
  • Vacuum Switch VS4128 15 -inHg, M12 NPN NO
    01.24.450
  • Vacuum Switch VS4128 12 -inHg, M12 PNP NO
    02.13.570
  • Vacuum Switch VS4128 12 -inHg, M12 NPN NO
    02.13.664
  • Vacuum Switch VS4128 70 -kPa, M12 PNP NO
    01.10.632

Features

  • Pre-set vacuum switch with digital output.
  • Durable and compact design with G1/8" 90° angle swivel connection for easy installation.
  • VS4118 hardwired enables PNP NO/NC or NPN NO/NC functionality.
  • VS4128 suitable for plug in I/Os.  Available in PNP NO or NPN NP models.
  • Possible to connect several units serially with T-connectors to provide a common output (VS4128 PNP).