Vacuum switch VS4016, G1/8" male, 30 -kPa - 1
Item number: 0110248
6 Variants

Vacuum switch VS4016, G1/8" male, 30 -kPa

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
Login or create account to access all our content and features!

Variants

  • Vacuum switch VS4015, Ø6, 30 -kPa
    0110245
  • Vacuum switch VS4015, Ø6, 50 -kPa
    0110246
  • Vacuum switch VS4015, Ø6, 70 -kPa
    0110247
  • Vacuum switch VS4016, G1/8" male, 30 -kPa
    0110248
  • Vacuum switch VS4016, G1/8" male, 50 -kPa
    0110249
  • Vacuum switch VS4016, G1/8" male, 70 -kPa
    0110250

Features

  • Pre-set vacuum switch with digital output.
  • Very low weight and small format, push-in or thread connections.
  • PNP NO/NC or NPN NO/NC output functions.