Item number: 0202429
12 Variants
piSAVE® sense 05/60 (red), 100p, incl. Assembly tool
Our suction cup valves are a group of products that serve to save energy in various applications at the suction cup.
Login or create account to access all our content and features!
Variants
0202396
0128719
0128731
0128733
0202394
0202395
0202424
0202425
0202426
0202427
0202428
0202429
Features
- Vacuum check valves which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system with quick response and release times.
- The vacuum check valves shall be used in a centralized vacuum system, one for each suction cup.
- Designing with vacuum check valves will require a smaller vacuum pump and save energy.
- Also suitable for objects with surface leakage around the lip of the suction cup.
- Available in four sizes with different flow performance/characteristics to suit different degree of leakage on handled material and different size of cups.
- The valves are supplied separately for integration or mounted in an Al-fitting with female and male threaded connections to facilitate installation.