Item number: 0128999
3 Variants
piSAVE® optimize standalone 7.5-21 -inHg G3/8"
Different vacuum pumps need different feed pressure for optimum performance.A filter regulator can easily be manually set to a desired pressure level, and be used to eliminate particles from the compressed air. A pilot regulator can be used to automatically set the feed pressure according to your needs.
Login or create account to access all our content and features!
Variants
0128999
0129000
0129002
Features
- Vacuum controlled proportional pressure regulator, a fully pneumatic device suitable for air-driven ejectors/pumps.
- The feed pressure to the vacuum pump/ejector is automatically regulated and controlled to maintain the set vacuum level. Air/energy usage is kept to a minimum for the application (optimized).
- Recommended for leaking and sealed applications to save energy and secure the right vacuum level.
- Extra port for vacuum gauge
- Air ventilation port with filter
- Swivel compressed air connections
- piSAVE® optimize gives maximum feed pressure/flow to vacuum pump/ejector until vacuum level starts to build up.
- Separate mounting bracket kit
- Upgrade kit - available as an integrated module for piCLASSIC and Classic vacuum pumps