piSAVE® release G1/4" - 1
Item number: 01.19.720
2 Variants

piSAVE® release G1/4"

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Login or create account to access all our content and features!

Variants

  • piSAVE® release G1/4"
    01.19.720
  • piSAVE® release G1/8"
    01.19.721

Features

  • Equalizes pressure in the suction cups to provide fast release of the product.
  • Extra fast release by accumulating and utilizing the feed-air pressure as a boost.
  • ON/OFF activated simultaneously with the ejector.
  • No additional controls required — use a single 3/2 control valve for the ejector and piSAVE® release.