Item number: 01.01.071
Electrically controlled 2/2 valve DIP55 NC 2406 SD
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Login or create account to access all our content and features!
Features
- On/off valve
- 1/8" NPSF ports
- 0.6 W solenoid
- Electrical connections: DIN (c)
- Suitable for Piab vacuum pumps up to Classic size.
- Manual override