När pulverhantering av livsmedel belastar din personal och din linje

Publicerad 2026-09-15
Pulverhantering av livsmedel: Minska belastning och linjestörningar

In many food factories, powder handling is where the work is hardest and the line is most sensitive. Operators carry and cut sacks, lean into hatches, breathe dust, and repeat the same movements thousands of times per shift. At the same time, QA and food safety teams watch the same points because that is where allergens, foreign material, and hygiene risks concentrate. 
This article is for plants that have already invested in hygiene and allergen control, but still see that the physical strain on people and the stop‑and‑go behaviour of the line are higher than they should be. 

Where powder handling makes the work heavy 

Manual lifting and awkward postures. 

Feeding mixers, blenders, or seasoning units from sacks and big bags often means lifting 20–25 kg units, climbing stairs, twisting to reach hatches, or working above shoulder height. Over time, this drives work‑related musculoskeletal disorders – back, shoulder, and wrist problems that develop slowly but cost both people and production.

Repetitive, high‑effort tasks. 

Scooping, cutting, pouring, and pushing containers into position are highly repetitive. Even when individual movements seem harmless, thousands of repetitions per week create fatigue and injury risk. 

Dust and airborne powders. 

Where powders are poured or tipped in the open, fine dust becomes a respiratory and allergen problem. Flour, milk powders, cocoa, coffee, spices, and enzyme‑containing ingredients are all known to trigger asthma and other respiratory conditions when airborne over time. 

Where powder handling makes the process fragile 

Open transfer points. 
Every open hatch and sack‑tip point is also a place where product can spill, pick up foreign material, or stick to structures and fall later. Cleaning here is time‑consuming, and QA often treats these areas as higher risk. 
Inconsistent feeding. 
Manual feeding creates variation in timing and quantity. In some processes this only affects ergonomics; in others it leads to real process variation – dough consistency, flavour distribution, or fill levels. 
Cleaning that takes longer than the schedule allows. 
Where equipment is not designed for easy access and smooth internal surfaces, cleaning between batches or allergen runs takes longer and leaves more uncertainty. Teams compensate with extra checks and, when in doubt, extra cleaning. 

Why this matters now 

Food manufacturers are dealing with three simultaneous pressures: 

  • Difficulty recruiting and retaining operators and sanitation staff. 
  • Stricter expectations from regulators and retailers on dust, allergens, and foreign material. 
  • Margin pressure that makes every unnecessary hour of manual work and downtime visible. 
  • If powder handling stays manual and open, these pressures combine into higher injury rates, more frequent minor incidents, and a line that never quite reaches its designed throughput. 

What to do next 

Walk one or two key lines and simply list all tasks where people: 

  • Lift or carry more than 15–20 kg. 
  • Work in bent, twisted, or above‑shoulder postures. 
  • Are exposed to visible dust or strong odours from powders. 
  • Spend more than a few minutes per batch cleaning up spills around one piece of equipment. 

These are usually the best starting points for redesign.

For background on what "food‑grade" really requires in powder equipment, see the explainer "What is "food‑grade" powder handling – and what does it require?"

Next in the series: how to evaluate food powder handling solutions so that you improve hygiene, ergonomics, and stability at the same time – without introducing new risks.

Do you need help choosing the right product?

Get free advice from our engineers

Land
Jag vill få de senaste nyheterna om
Transportlösningar (Conveying solutions)

Dela artikel