Non-marking
When any trace from suction cups is unacceptable and surface finish is the top priority – for example when handling sensitive camera lenses, consumer electronics displays or windshields, this specialized range is ideal. The cups are made from highly wear resistant materials without additives that could cause marking. The range includes very compliant suction cups in various shapes and sizes, also suitable for curved and uneven surfaces.

14 products