piGRIP HS - 1
Item number: G.HS

piGRIP HS

piGRIP HS is a hot-surface suction cup solution for plastics molding and forming lines. HNBR material and PWIS-free formulation secure mark-free handling of hot, high-value parts while maintaining grip stability. Fully compatible with the modular piGRIP platform, it offers flexible configurations with multiple bellow options to fit diverse EOAT designs in demanding, high-temperature environments.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • HNBR cup material withstands -30 to 120 °C continuous, up to 150 °C short peaks in production.
  • PWIS-free formulation enables completely mark-free handling of hot, high-value plastic parts ready for coating or painting.
  • Optimized lip geometry maintains secure grip on flat, curved and slightly textured hot surfaces.
  • Available in 29, 39, 58 and 79 mm diameters for right-sized gripping of diverse component dimensions.
  • Configurable with 0, 1, 3 or 6 bellows to balance stroke, compliance and speed in each application.
  • Fully compatible with the piGRIP platform with access to wide range of fittings and accessories.