Suggestions

Categories

Products

Content

Suction cup F-BX15 Silicone detectable, FCM - 1
Item number: 0206203
9 Variants

Suction cup F-BX15 Silicone detectable, FCM

Login or create account to access all our content and features!

Variants

  • Suction cup F-BX15 Silicone detectable, FCM
    0206203
  • Suction cup F-BX15 Silicone G1/8" male SS, detectable, FCM
    0207055
  • Suction cup F-BX15 Silicone G1/4" male SS, detectable, FCM
    0207056
  • Suction cup F-BX15 Silicone 1/8" NPT male SS, detectable, FCM
    0207057
  • Suction cup F-BX15 Silicone 1/4" NPT male SS, detectable, FCM
    0207058
  • Suction cup F-BX15 Silicone G1/8" male composite, detectable, FCM
    0207059
  • Suction cup F-BX15 Silicone G1/4" male composite, detectable, FCM
    0207060
  • Suction cup F-BX15 Silicone 1/8" NPT male composite, detectable, FCM
    0207061
  • Suction cup F-BX15 Silicone 1/4" NPT male composite, detectable, FCM
    0207062

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material.
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for frozen and raw food.
  • Excellent grip on food with irregular surfaces and different heights, even at fast speeds and accelerations
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.
  • Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product

Compare products

0 item(s) added
Compare