
BLFF Suction Cup
Your Process Demands Power. We Deliver Flexibility.

Suction Cup BLFF family
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Versatile cup family for mixed object handling in warehousing, e-commerce, logistics, and general industry.
- Unique lip and bellow design, combined with high vacuum flow capability, grips both rigid boxes and light, deformable or “difficult” items where sealing is normally a challenge.
- Two hardness levels (Medium, Hard).
- Recyclable TPE materials and detachable metal fittings for easy replacement and improved sustainability.
- Proven robustness and long service life from Piab cyclic, abrasion, and high load testing.
- Available in Ø42 and Ø55 mm with clear colour coding for each hardness level.
- Wide range of fittings, optional piSense valves and cleanable high flow filters for dusty applications.
- Suitable for both centralized and decentralized vacuum systems and for single or multi cup grippers.
BLFF: Designed for Performance
Hear From Our Engineers: The Thinking Behind BLFF
Go behind the scenes with our engineers as they explain the technology, application logic, and innovations that make BLFF a high-performing solution for demanding environments.
Redefining Vacuum Handling: The BLFF Concept Video
A quick overview of the BLFF concept—how its structure, materials, and design enhancements work together to meet your expectations.
BLFF Selection guide

BLFF Hard: Built for Deep Vacuum & EOAT Applications
The Hard version of BLFF is designed for the most demanding handling environments, where deep vacuum, very high flow, and high accelerations are required. Its reinforced structure ensures stability when lifting heavy objects and during aggressive, high-speed motions - without collapse or loss of seal.
Key features - Hard
- Optimized for extreme vacuum flow (~500 Nl/min) and deep vacuum levels.
- Maintains structural integrity under high accelerations and instant forces.
- Suitable for heavy loads, rigid items, and chaotic automation environments.
- Durable, abrasion-resistant design built for long duty cycles.
Ideal applications
- High-speed parcel and logistics lines
- Heavy packaging materials
- Challenging bin-picking environments
- Cases with aggressive robot motion paths
BLFF Medium: Multi-Item Handling Suction Cup
The Medium hardness offers the ideal balance between flexibility and lifting strength. It supports high flow, relatively deep vacuum, and works reliably across both heavy and challenging object types. This variant is perfect when you need dependable performance without over-stiffness.

Key features - Medium
- Designed for high flow (~250 Nl/min) with strong sealing capability.
- Excellent choice for mixed item profiles—rigid, semi-rigid, or deformable.
- Greater stroke and adaptability for objects with varied surfaces.
- Stable handling even when performing at deep vacuum levels.
Ideal applications
- General bin picking
- Mixed-SKU warehouse and e-commerce items
- Packaging stations with varied formats
- Manufacturing lines handling both light and heavier components
Mixed: Flexible Grip for Light & Delicate Items
Mixed allows functional performance zones within one EOAT. Medium cups form a stable base, while targeted Hard or Medium zones optimize specific load or product conditions — without mechanical redesign or robot reprogramming.
Contact our experts if you are unsure whether a single hardness or a mixed configuration is the right choice for your application.

FAQ: Everything You Need to Know about BLFF
What types of items can BLFF handle?
BLFF grips a wide variety of items - from heavy, rigid parcels to light, deformable or irregular objects. Its adaptive lip and bellows allow reliable sealing on plastic, porous paper, cardboard, and mixed materials used in warehousing, e-commerce, and logistics.
Is BLFF easy to maintain or replace?
Yes. BLFF uses a two-part fitting where the cup and lower fitting can be quickly replaced while keeping the upper fitting in place. The optional high-flow filter is easy to clean. All components were designed for fast maintenance, minimal downtime, and long-term durability.
What’s the difference between BLFF hardness levels?
BLFF comes in two hardness levels so you can match performance to your flow and handling needs. Hard delivers strong, stable grip for heavy items, Medium offers balanced handling for mixed products. All versions come in Ø42, and Ø55.
Sustainability
BLFF is built with a sustainability focus. All plastics used in the cup and lower fitting are fully recyclable, and metal parts are designed for reuse. All components can be detached for proper end-of-life recycling.