Suction cup BL20-2 HNBR, 1/8" NPT male, with mesh filter - 1
Item number: 9914556
12 Variants

Suction cup BL20-2 HNBR, 1/8" NPT male, with mesh filter

The BL-2 HNBR cup have a soft, flexible lip and are suitable for bags that are not too tightly packed. It's four bellows offer good level compensation.
Login or create account to access all our content and features!

Size

20 mm
Item number: 9914556
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Optimized for high-flow bag handling
  • Made from durable, high-quality HNBR, allowing a wide temperature range and mark free handling
  • Secure, non-damaging grip on bags
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.