Suction cup BX25P Polyurethane 60 with filter, G1/8" male, with dual flow control valve - 1
Item number: 9908800
116 Variants

Suction cup BX25P Polyurethane 60 with filter, G1/8" male, with dual flow control valve

Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
Login or create account to access all our content and features!

Size

10 mm (60 Sh)
Item number: 0122966
15 mm (60 Sh)
Item number: 0124237
20 mm (60 Sh)
Item number: 0124249
25 mm (60 Sh)
Item number: 9908800
35 mm (60 Sh)
Item number: 0107376
52 mm (60 Sh)
Item number: 0107381
75 mm (60 Sh)
Item number: 0107149
110 mm (60 Sh)
Item number: 0108340
10 mm (30/60 Sh)
Item number: 0118329
15 mm (30/60 Sh)
Item number: 0118505
20 mm (30/60 Sh)
Item number: 0118507
25 mm (30/60 Sh)
Item number: 9909116
35 mm (30/60 Sh)
Item number: 0106292
52 mm (30/60 Sh)
Item number: 0104529
75 mm (30/60 Sh)
Item number: 0106293
110 mm (30/60 Sh)
Item number: 0107093

Fitting

Without fitting None
Item number: 0108240
Without fitting Filter, None
Item number: 0108164
M5 MaleBrass
Item number: 0122869
5xM5 FemaleAl, Brass, PA
Item number: 0125107
M5 FemaleAl
Item number: 0125104
M5 FemaleFilter disc, Al
Item number: 0109400
G 1/8" MaleFilter mesh, Al
Item number: 0125108
G 1/8" MaleFilter, Al
Item number: 0201082
G 1/4" MaleAl
Item number: 0201073
G 3/8" MaleFilter, Al
Item number: 0107149
G 1/8" FemaleFilter mesh, Al
Item number: 9909111
G 3/8" FemaleAl
Item number: 0106293
G 3/8" FemaleFilter, Al
Item number: 0106606
3/8" NPSF FemaleAl
Item number: 0108794
3/8" NPSF FemaleFilter, Al
Item number: 0108403
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.