Item number: 0101532
30 Variants
Suction cup BL40-2 Chloroprene, 3/8" NPT male, with dual flow control valve
The same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability. Can be used at a wide temperature range.
Login or create account to access all our content and features!
Variants
- 0101119
- 0101120
- 0101521
- 0101522
- 0101523
- 0101524
- 0101525
- 0101526
- 0101527
- 0101528
- 0101529
- 0101530
- 0101531
- 0101532
- 0101533
- 0101534
- 0101535
- 0101536
- 0101537
- 0101538
- 0101539
- 0101540
- 0101541
- 0101542
- 0101543
- 0101544
- 0101545
- 0101546
- 0110341
- 0110946
Features
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Less suitable when the lifting force is parallel to the surface of the object.
- Optional reinforcement rings made of polyamide.