Item number: G.S
piGRIP S
piGRIP-S is a modular Piab suction cup optimized for flat or slightly curved, non-leaking objects. Its stable bellows and surface-protecting TPE lip enable higher pick rates without marking sensitive surfaces, while wide configuration options let you tailor stroke, lip hardness and fittings to each tool. Ideal for demanding packaging and general industrial handling.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Non-marking TPE lip with protective cleats safeguards sensitive plastics and coated metal surfaces during high-speed handling.
- Four lip diameters and two shore hardnesses simplify standardization while covering a broad range of product sizes.
- Configurable 0–6 bellows with different strokes let you tune reach and flexibility without sacrificing gripping stability.
- Stable bellows design increases cup stability at high accelerations, enabling faster cycles with fewer dropped or misaligned parts.
- Compatible with piSAVE sense valves, flow restrictors and filters for improved energy efficiency, uptime and vacuum system protection.
- Durable TPE material resists weather, ozone and alcohol, with operating temperatures from −20 to +60 °C.