piGRIP FLIW - 1
Item number: G.FLIW

piGRIP FLIW

piGRIP FLIW is a modular foam suction cup in the piGRIP family, engineered for highly structured, irregular and rough surfaces. Its wide EPDM foam lip compensates for large height differences and seals where conventional cups leak. Available in several diameters and foam heights, it integrates easily on grippers and robot or cobot EOAT for reliable handling of demanding parts.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Wide EPDM foam lip conforms to highly structured, irregular surfaces, improving sealing where standard suction cups fail.
  • Foam design compensates for large height differences across the product surface, reducing need for mechanical compensation units.
  • Available diameters 40, 60, 80 and 120 mm support both small components and larger, bulky workpieces.
  • Multiple foam heights from 5 to 25 mm let designers balance stroke, stability and surface compliance.
  • Builds on the piGRIP platform giving access to a wide range of fittings, bellows and suction cup accessories.
  • Recommended operating temperature range 0–80 °C enables use in typical indoor industrial and assembly environments.