Suction cup DCF30P Polyurethane 60, G1/4" male - 1
Item number: DCF30P.5Y.G84W
72 Variants

Suction cup DCF30P Polyurethane 60, G1/4" male

Piab’s DCF suction cups are optimized for oily metal sheets, featuring a deep concave design and flexible lip for secure grip and reliable sealing—even on curved or uneven surfaces. The DCF cups handle high shear forces and are ideal for fast de-stacking and handling in press lines. Made from DURAFLEX®, they offer excellent wear resistance and elastic memory, ensuring long-lasting, consistent performance.
Login or create account to access all our content and features!

Size

30 mm
Item number: DCF30P.5Y.G84W
40 mm
Item number: DCF40P.5Y.G84W
52 mm
Item number: DCF52P.5Y.G84W
65 mm
Item number: DCF65P.5T.G79MR
80 mm
Item number: DCF80P.5Y.G56WC
90 mm
Item number: DCF90P.5Y.G69MR
100 mm
Item number: DCF100P.5Y.G56WC
110 mm
Item number: DCF110P.5Y.N49MR

Fitting

M10x1.5 MaleSS
Item number: DCF30P.5Y.M11W
M10x1.5 MaleFilter mesh, SS
Item number: DCF65P.5T.M10MR
G 1/4" MaleFilter mesh, Al
Item number: DCF65P.5T.G79MR
G 1/4" MaleAl
Item number: DCF30P.5Y.G84W
G 3/8" MaleAl
Item number: DCF30P.5Y.G82W
G 3/8" Male, 1/8" NPSF FemaleAl
Item number: DCF52P.5Y.G82W
G 3/8" Long FemaleAl
Item number: DCF30P.5Y.G81W
G 3/8" Long FemaleFilter mesh, Al
Item number: DCF65P.5T.G78MR
G 1/4" FemaleAl
Item number: DCF30P.5Y.G83W
G 1/4" FemaleFilter mesh, Al
Item number: DCF65P.4S.G75MR
G 3/8" FemalePA
Item number: DCF30P.5Y.G85WC
G 3/8" FemaleAl
Item number: DCF30P.5Y.G80W
G 3/8" FemaleFilter mesh, Al
Item number: DCF65P.4S.G70MR
G 3/8" FemaleFilter mesh, PA
Item number: DCF65P.4S.G68WC
3/8" NPT FemaleBrass
Item number: DCF30P.5Y.N50W
3/8" NPT FemaleFilter mesh, Al
Item number: DCF65P.4S.N49MR
3/8" NPT FemaleFilter mesh, Brass
Item number: DCF80P.5Y.N49MR
T-slot Al
Item number: DCF30P.5Y.T3W
T-slot Filter mesh, Al
Item number: DCF65P.4S.T2MR
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Special designed friction cups for domed or flat oily surfaces, such as sheets in metal forming processes.
  • Long lasting material, normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • Refined internal friction pattern provides additional grip performance, the suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Thin design that easily will follow convex or concave surfaces. The thin and pliable design in combination with a special inner friction pattern will maximize grip performance.
  • DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.