Suggestions

Categories

Products

Content

Suction cup BFF110TP Polyurethane 55/60/30. 3/8" NPT female with mesh filter - 1
Item number: 0206695
9 Variants

Suction cup BFF110TP Polyurethane 55/60/30. 3/8" NPT female with mesh filter

The BFF-TP design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat in...
Read more
Login or create account to access all our content and features!

Variants

  • Suction cup BFF110TP Polyurethane 55/60/30. 3/8" NPT female with mesh filter
    0206695
  • Suction cup BFF110TP Polyurethane 55/60/30 G3/8" female with mesh filter
    0206696
  • Suction cup BFF110TP Polyurethane 55/60/30 G3/8" female plastic thread
    0206697
  • Suction cup BFF110TP Polyurethane 55/60/30 G3/8" male, 1/8" NPSF female, with mesh filter
    0206698
  • Suction cup BFF110TP Polyurethane 55/60/30 T-slot with mesh filter
    0206699
  • Suction cup BFF110TP Polyurethane 55/60/30 G1/4" female with mesh filter
    0206700
  • Suction cup BFF110TP Polyurethane 55/60/30 M10x1,5 male with mesh filter
    0207202
  • Suction cup BFF110TP Polyurethane 55/60/30 G3/8" female with mesh filter, 17 mm thread
    0207204
  • Suction cup BFF110TP Polyurethane 55/60/30 G1/4" male with mesh filter
    0209102

Features

  • Special designed friction cups for thin (0.6-0.8 mm) oily metal sheets, such as outer body car parts in a press-to press forming process.
  • Long lasting material, normal wear on friction cup will not affect the long term grip performance.
  • The suction cups can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • The "BFF-TP" design is suitable for thin flat or uneven/curved surfaces and if level compensation is needed.
  • The flat inner support, made of dual hardness, gives stability and good grip during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled and has a fantastic elastic memory, even after hundreds of thousands of cycle.

Compare products

0 item(s) added
Compare