Item number: 0101682
10 Variants
Suction cup B50MF Thermoelastic polyurethane, 1/8" NPSF female
The same applications as for short bellows. Also suitable for smooth objects requiring a very clean surface. Only light weight objects should be handled when the lifting force is parallel to the surface.
Login or create account to access all our content and features!
Variants
- 0101114
- 0101682
- 0101683
- 0101684
- 0101685
- 0101686
- 0101687
- 0101688
- 0101689
- 0101690
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.