Item number: S.RB
Suction Cup RB
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Special rectangular-bellow design to suite oblong products in flow packs, such as candy bars.
- Suitable for minor level adjustment. Can handle objects with small height differences.
- Exceptional elastic memory, no compression set.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and excellent wear resistance of polyurethane.
- Swivel fitting option, prior to the locking operation, for easy positioning of the oval-rectangular cup.