Item number: 0103303
7 Variants
Suction cup OC35x90P Polyurethane 60, 3/8" NPSF female
Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Login or create account to access all our content and features!
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.
Features
- Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.