Suction cup F-OB 20x40 Silicone, G1/4" male SS, detectable, FCM - 1
Item number: 0205915
5 Variants

Suction cup F-OB 20x40 Silicone, G1/4" male SS, detectable, FCM

The F-OB suction cup is made from long-lasting, high-end silicone that meets FDA 21 CFR 177.2600 and EU 1935/2004 standards, with a metal additive for detectability. It provides excellent grip on oblong, irregular food products—even at high speeds. The hygienic, easy-to-clean design prevents dust pockets. Available with threaded or integrated stainless steel fittings, it operates at low vacuum, minimizing the risk of damaging delicate frozen or raw foods.
Login or create account to access all our content and features!
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for frozen and raw food.
  • Excellent grip on oblong parts with irregular surfaces and different heights, even at fast speeds and accelerations
  • Available with male threaded and integrated Acid proof Stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.
  • Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product