Level compensator M5 - 1
Item number: 3350068
4 Variants

Level compensator M5

Adjust differences in levels, for example on lifting devices with several suction cups.There is then less demand for exact positioning of vacuum handling device. Level compensators will also provides a certain degree of shock and vibration absorption.
Login or create account to access all our content and features!

Variants

  • Level compensator G1/2" with stiffer spring
    0114291
  • Level compensator M5
    3350068
  • Level compensator G1/8"
    3350069
  • Level compensator G1/2"
    3350071

Features

  • Adjust differences in levels, for example on lifting devices with several suction cups on a frame.
  • A level compensator is often advantageous since it places less demand on exact vertical positioning, for example on a handling robot.
  • The level compensator provides a certain degree of shock absorption.
  • Level Compensator G1/2" with stiffer spring is identical to standard level compensator G1/2" except for thicker spring material. Suits e.g. robot vision systems in applications such as auto-racking.