Vacuplus MIDI Xi40-2 x2, extra non-return valve - 1
Номер товара: 0223803
6 Варианты

Vacuplus MIDI Xi40-2 x2, extra non-return valve

The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and simple vacuum ejector for low to mid-range applications. The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!

Варианты

  • Vacuplus MIDI Pi48-2 x2
    0223798
  • Vacuplus MIDI Pi48-2 x2, extra non-return valve
    0223799
  • Vacuplus MIDI Si32-2 x2
    0223800
  • Vacuplus MIDI Si32-2 x2, extra non-return valve
    0223801
  • Vacuplus MIDI Xi40-2 x2
    0223802
  • Vacuplus MIDI Xi40-2 x2, extra non-return valve
    0223803

Особенности

  • Small and compact sizes
  • Symmetric vacuum interfaces on top and bottom ensures flexible installation
  • Patented COAX® technology