Номер товара: 0223787
6 Варианты
Vacuplus MIDI Si32-2, extra non-return valve
The Vacuplus ejectors are highly efficient, light weight, robust and easy to use. The portfolio consists of products targeted to customer that need a great and simple vacuum ejector for low to mid-range applications. The products in our Vacuplus portfolio complement our existing ejectors by offer a straightforward assortment that is developed with the learnings of over 70 years of experience in vacuum automation.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0223784
0223785
0223786
0223787
0223788
0223789
Особенности
- Small and compact sizes
- Symmetric vacuum interfaces on top and bottom ensures flexible installation
- Patented COAX® technology