Номер товара: 0104273
2 Варианты
Quick-Release tank module P3010, 60 cm³
Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0104272
- 0104273
Особенности
- For vacuum pump P3010.
- Quick release by accumulating and utilising the feed-air pressure as a boost.
- ON/OFF activated simultaneously with the P3010
- Three sizes for optimising release volume with system volume.