Номер товара: 0214565
3 Варианты
PGR 32 Parallel Gripper
Double acting.Tapped holes in gripper arms allow for easy jaw attachment.Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.*Optional sensor: IRK 4 or IRK 4-TP
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
0214563
0214565
0214567
Особенности
- Double acting.
- Tapped holes in gripper arms allow for easy jaw attachment.
- Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.
- *Optional sensor: IRK 4 or IRK 4-TP