Номер товара: 0214351
4 Варианты
GRN 12-10-20 Needle Gripper
Ideal for gripping fabric or mesh.Normally used in insert molding applications.Adjustable needle length.Replacement needles also available.*Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequirements:Maximum air pressure 87 psi (6 bar).Requires filtered dry air.
Войдите или создайте учетную запись для доступа ко всем нашим материалам и функциям!
Варианты
- 0214348
- 0214349
- 0214350
- 0214351
Особенности
- Ideal for gripping fabric or mesh.
- Normally used in insert molding applications.
- Adjustable needle length.
- Replacement needles also available.
- *Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.