Item number: 0213769
21 Variants
GRZ 20-16 NPC-N Sprue/Part Plier with NPN sensor
Login or create account to access all our content and features!
Variants
0213192
0213198
0213204
0213209
0213437
0213462
0213463
0213465
0213773
0213992
0213771
0213772
0213769
0213770
0213767
0213768
0213748
0213749
0213746
0213747
GRZ 20-16 RT
Features
- The Standard-Type jaws come with a knurled pattern on the jaw-face to better grip the sprue / part.
- Single action spring return function.
- Fully compatible with SAS's modular EOAT/gripper system.
- Anodized Finish.
- Requirement – Maximum air pressure 87 psi (6 bar).
- Requirement – filtered dry air.