GZE321090-DH3020-25 Sprue/part plier with knurled jaws, dual stroke, and sensor - 1
Item number: 0213364
6 Variants

GZE321090-DH3020-25 Sprue/part plier with knurled jaws, dual stroke, and sensor

Login or create account to access all our content and features!

Variants

  • GZE321010-DH1010-25 Sprue/part plier with knurled jaws and dual stroke
    0213359
  • GZE321010-DH3020-25 Sprue/part plier with knurled jaws and dual stroke
    0213360
  • GZE326060-DH2010-25 Sprue/part plier with padded jaws and dual stroke
    0213361
  • GZE326060-DH3020-25 Sprue/part plier with padded jaws and dual stroke
    0213362
  • GZE321090-DH2010-25 Sprue/part plier with knurled jaws, dual stroke, and sensor
    0213363
  • GZE321090-DH3020-25 Sprue/part plier with knurled jaws, dual stroke, and sensor
    0213364

Features

  • The heavy-duty solution with double stroke.
  • Holding load of 375N / 265N at a working pressure of 6 bar.
  • For distance clips refer to DK16.
  • Other strokes on demand.
  • Pneumatic connections G1/8" / M5.
  • Connection diameter 25 mm.