Item number: 0213362
13 Variants
GZE326060-DH3020-25 Sprue/part plier with padded jaws and dual stroke
Login or create account to access all our content and features!
Variants
0213408
0213409
0213410
0213411
0213361
0213362
0213359
0213360
0213363
0213364
0216320
0216321
0216322
Features
- The heavy-duty solution with single stroke.
- Holding load of 375N / 265N at a working pressure of 6 bar.
- For distance clips refer to DK16.
- Other strokes on demand.
- Pneumatic connections G1/8" / M5.
- Connection diameter 25 mm.