Item number: 0213352
17 Variants
GZ20-AS50-50-95 Sprue/part plier with saw tooth jaws and sensor
Login or create account to access all our content and features!
Variants
0213345
0213346
0213347
0213348
0213349
0213350
0213351
0213352
0216297
0216300
0216301
0216298
0216299
0216302
0216303
0216304
0216306
Features
- Movement of the jaws by two pistons.
- No inside recuperating spring, therefore no loss of power.
- A wide range of jaws which can be combined among each other.
- Mounting diameter D = 20 mm or M17 x 1
- 100 % compatible with common products.
- All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
- Sensor with 2m cable (version -90 / -91).
- Sensor with 0.3 m cable and M8 connector (version -95).
- Easy jaw change by loosening of the safety caps.