GZK20-10-90 Sprue/part plier with knurled jaws and sensor - 1
Item number: 0213341
14 Variants

GZK20-10-90 Sprue/part plier with knurled jaws and sensor

Login or create account to access all our content and features!

Variants

  • GZK20-10-10 Sprue/part plier with knurled jaws
    0213337
  • GZK20-10-90 Sprue/part plier with knurled jaws and sensor
    0213341
  • Gripper Pliers GZK20, jaw: 40-40 GZK20-40-40
    0216326
  • GZK20-41-41 Sprue/part plier with long jaws
    0213338
  • GZK20-50-50 Sprue/part plier with saw tooth jaws
    0213339
  • GZK20-60-60 Sprue/part plier with padded jaws
    0213340
  • GZK20-41-91 Sprue/part plier with long jaw and sensor
    0213342
  • GZK20-50-90 Sprue/part plier with saw tooth jaws and sensor
    0213343
  • Gripper Pliers GZK20, jaw: 40-90 GZK20-40-90
    0216327
  • Gripper Pliers GZK20, jaw: 40-95 GZK20-40-95
    0216328
  • Gripper Pliers GZK20, jaw: 50-95 GZK20-50-95
    0216329
  • Gripper Pliers GZK20, jaw: 00-00 GZK20-00-00
    0216323
  • Gripper Pliers GZK20, jaw: 12-12 GZK20-12-12
    0216325
  • Gripper Pliers GZK20, jaw: 10-95 GZK20-10-95
    0216324

Features

  • Holding load of 95N at a working pressure of 6 bar.
  • For suitable gripping pliers adapters refer to GZA20 and GZA25.
  • Pneumatic connection G1/8" (frontally and laterally possible).