Item number: 0212986
9 Variants
L08-02S-10 Male Elbow
Login or create account to access all our content and features!
Variants
0212980
0212981
L04-02S-10
L04-M3-10
0212982
0212983
0212984
0212985
0212986
Features
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- Fits standard female threads: BSP, BSPT, G, Rc
- * Sold in Packs of 10