Item number: 02.12.979
8 Variants
H08-02S Male Connector
One-touch male fittingAccepts nylon and polyurethane tubesStud allows rotation of the body for ease of installation in confined spacesRelease collar allows easy removal of tubing without damaging the tubeCan be used for a wide range of pressures from a low vacuum up to a pressureof 1.0MPaThis product is not intended for use in potable water systems* Sold in Packs of 10
Login or create account to access all our content and features!
Variants
- 02.12.973
- 02.14.443
- 02.12.976
- 02.12.974
- 02.12.977
- 02.12.975
- 02.12.978
- 02.12.979
Features
- One-touch male fitting
- Accepts nylon and polyurethane tubes
- Stud allows rotation of the body for ease of installation in confined spaces
- Release collar allows easy removal of tubing without damaging the tube
- Can be used for a wide range of pressures from a low vacuum up to a pressure
of 1.0MPa - This product is not intended for use in potable water systems
- * Sold in Packs of 10