Kenos® FlexiGrip - KFG - 1
Kenos® FlexiGrip - KFG - 2
Kenos® FlexiGrip - KFG - 3
Kenos® FlexiGrip - KFG - 4
Kenos® FlexiGrip - KFG - 5
Item number: Kenos® FlexiGrip KFG

Kenos® FlexiGrip - KFG

The KFG is a vacuum foam gripper that can be used as a single gripper on robots as well as on cobots, or combined into an end-of-arm tool (EOAT) for use with industrial robots. Its foam surface offers the versatility to pick a variety of different products without adjustment. Its modular design provides the flexibility for fast and easy set-up in case of product changes as well as simple integration with existing equipment.Available in round or rectangular format with flow restriction, check valve or bag gripping technology, the KFG offers a stable and rigid grip even on uneven, rough, structured or textured surfaces and can be used to pick up objects of porous or non-porous materials.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Available in three different versions: valve gripper, flow restriction gripper or flexi bag gripper.
  • The flow restriction version contains calibrated orifice adjustment, can rotate up to 360°, is thin and lightweight and enables high speed applications.
  • The valve version contains auto-regulated check valves and can handle a single product not covering the full surface or complete product layers, it is not sensitive to dust and can rotate up to 80°.
  • The bag gripper can be configured with a normal frame for soft bags or an additional frame for heavy bags filled with liquids.
  • The KFG can be used in centralized and decentralized vacuum systems.
  • Plug&Play solution with UR cap for UR cobots.
  • Round foam version: Offered with a diameter of 80mm and 100mm.
  • Rectangular foam version: Offered with a dimension of 80mm x 80mm and 120mm x 120mm.