Item number: piCOBOT® for Universal Robots
piCOBOT® for Universal Robots
piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Superior performance and lifting capabilities in relation to extremely small footprint and lightweight design.
- Payloads of up to 7 kg (15 lbs).
- UR Plug & Play software (URCap) capabilities for Polyscope 5 and Polyscope X operating system for quick and easy installation and programming.
- Built in functions for increased service life and reliability.
- Mechanical and electrical interfaces compatible with Universal Robots (UR) collaborative robots (UR3, UR3e, UR5, UR5e, UR10, UR10e and UR16e).
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard, or Custom-Line solutions, to inhouse developments.