piCOBOT® for ABB - 1
piCOBOT® for ABB - 2
piCOBOT® for ABB - 3
piCOBOT® for ABB - 4
Item number: piCOBOT® for ABB

piCOBOT® for ABB

piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning. 

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Superior performance and lifting capabilities in relation to extremely small footprint and lightweight design. Payloads of up to 7 kg (15 lbs).
  • ABB GoFa Plugin for quick and easy installation/implementation and programming, compatible with GoFa-series CRB 15000.
  • Mechanical and electrical interfaces compatible with ABB collaborative robots (GoFa-series CRB 15000).
  • Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard, or Custom-Line solutions, to inhouse developments.