Docking Station 105-125 - 1
Item number: 0243619
2 Variants

Docking Station 105-125

piCOBOT® docking station is a unit that carries different end-effectors to facilitate automatic replacements for the piCOBOT® tool changer. By automatically switching one gripping unit with another, no human interference is necessary, thus ensuring a continuous, uninterrupted process.
Login or create account to access all our content and features!

Variants

  • Docking Station 105-165
    0243620
  • Docking Station 105-125
    0243619

Features

  • Enables piCOBOT® to pick up different tools from the docking stations to accommodate for various tasks.  
  • The docking station combined with piCOBOT Tool changer enables automatic tool changing.    
  • The docking station is suspended with rubber bushings to be more forgiving during docking.  
  • Compatible with the full piCOBOT® program  
  • Available in two sizes depending on depth of end-effector.