Item number: piCOBOT® L for ABB
piCOBOT® L for ABB
piCOBOT® L is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of cobots and small industrial robots, even in harsh environments. It boosts productivity by enabling fast movements for applications like packaging, palletizing, part assembly, and machine tending. As piCOBOT®L is compatible with a wide variety of gripper units, from Piab Standard or Custom-Line Solutions to in-house developments, the flexibility it offers is exceptional.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Lightweight design with low build height yet superior performance and reliability. IP65 compliance enables use in harsh environments.
- Easy access to vital parts for simplified cleaning.
- Exceedingly powerful with up to four COAX® SX42 ejectors enabling payloads of up to 16 kg (35 lbs).
- ABB GoFa Plugin for quick and easy installation/implementation and programming, compatible with GoFa-series CRB 15000.
- Mechanical and electrical interfaces compatible with ABB collaborative robots (GoFa-series CRB 15000).
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard or Custom-Line solutions to inhouse developments.