New
piCOBOT - L High Payload for Universal Robots - 1
New
piCOBOT - L High Payload for Universal Robots - 2
New
piCOBOT - L High Payload for Universal Robots - 3
New
piCOBOT - L High Payload for Universal Robots - 4
Item number: piCOBOT - L High Payload for Universal Robots

piCOBOT - L High Payload for Universal Robots

piCOBOT® L High Payload (HP) is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of Universal Robots (UR) cobots of up to 35 kg (77.2 lb), even in harsh environments. It boosts productivity by enabling fast movements for applications like packaging, palletizing, part assembly, and machine tending. As piCOBOT® L HP is compatible with a wide variety of gripper units, from Piab Standard or Custom-Line Solutions to in-house developments, the flexibility it offers is exceptional.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Lightweight design with low build height yet superior performance and reliability.
  • IP65 compliance enables use in harsh environments.
  • Easy access to vital parts for simplified cleaning.
  • Exceedingly powerful with up to four COAX® SX42 ejectors enabling payloads of up to 35 kg (77.2 lb).
  • UR Plug & Play software (URCap) capabilities for Polyscope 5 and Polyscope X operating system for quick and easy installation and programming.
  • Mechanical and electrical interfaces. Custom made for Universal Robots (UR) collaborative robots (UR10e and UR16e).
  • Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard or Custom-Line solutions to inhouse developments.